Publicar produtos
Public barrier – HEDERA
Public barrier – HEDERA
Public barrier – HEDERA
Public barrier – HEDERA
Public barrier – HEDERA
Public barrier – HEDERA
Public barrier – HEDERA
Public barrier – HEDERA
Public barrier – HEDERA
Public barrier – HEDERA
    ATECH SAS

    Public barrier – HEDERA

    Traduzido por Google,

    Descubra a barreira de segurança HEDERA com floreira e cordas de aço inoxidável para tornar o espaço público mais verde.

    Especificação
    • Materials & Finishes:
      Steel structure th. 2-3 mm with anti-corrosion treatment and hot lacquered RAL or AkzoNobel colours of your choice
      Removable flowerbox:
      Recycled polyethylene flowerbox A1200 with anti-UV treatment
      Colour charcoal grey
      Removable drainage grid
      Water reserve with overflow
      Floral support:
      Stainless steel rope Ø 4 mm
      Fixing:
      To embed on the ground with a hammer drill, provide two concrete bases of 500 x 500 mm
      On base plate, post with 4 holes Ø 12 mm (screws not included)
      By sleeve, provide two concrete bases of 500 x 500 mm (Ask us a price offer)

    Especificações técnicas
    • Ref.ª únicaATC010014
    • Familia de productoUrban Furniture
    • Grupo de produtosOutdoor Furniture
    • TipoObject (objeto único)
    • Data de publicação2020-02-02
    • Número de edição1
    Relacionado
    • Material principalAço
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectPaisagismo - Mobíliário Externo