Publicar produtos
Orangery planter – Aéris
Orangery planter – Aéris
Orangery planter – Aéris
Orangery planter – Aéris
Orangery planter – Aéris
    ATECH SAS

    Orangery planter – Aéris

    Traduzido por Google,

    Opte pela floreira de laranjal Aéris, em chapa de aço lisa cortada a laser e com design ergonômico e muito agradável.

    Especificação
    • Materials & Finishes:
      Steel planter th. 3 mm with anti-corrosion treatment and hot lacquered steel, RAL or AkzoNobel colours of your choice
      Adjustable feet (adjustment on a maximum height of 120 mm)
      Panels:
      Smooth steel sheets th. 2 mm with “foliage” laser cutting on 2 sides, WITHOUT second steel panel
      Planting liner:
      Planting liner in recycled polyethylene with anti-UV treatment
      Colour black
      Removable drainage grid
      Water reserve with overflow
      Fixing:
      To put on the ground
      Options:
      Customized laser cutting according to a vectorized document provided by yourself (Ask us a price offer)
      Second steel panel for the contrast, (Ask us a price offer)
      Lifting system for planting liner

    Especificações técnicas
    • Ref.ª únicaATC010034
    • Familia de productoUrban Furniture
    • Grupo de produtosOutdoor Furniture
    • TipoObject (objeto único)
    • Data de publicação2024-02-06
    • Número de edição1
    Relacionado
    • Material principalAço
    • Material secundárioPolietileno
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectPaisagismo - Mobíliário Externo