Publicar produtos
Cube-shaped planter – Cube
Cube-shaped planter – Cube
Cube-shaped planter – Cube
Cube-shaped planter – Cube
Cube-shaped planter – Cube
Cube-shaped planter – Cube
    ATECH SAS

    Cube-shaped planter – Cube

    Traduzido por Google,

    Um pouco de cultura floral na cidade? Descubra a CUBE, uma plantadeira em forma de cubo, como o próprio nome sugere, equipada com acessórios (pés ajustáveis, tanque de cultura, etc.).

    Especificação
    • | Materials & Finishes

      Steel planter th. 2 mm with anti-corrosion treatment and hot lacquered RAL or AkzoNobel colours of your choice
      Adjustable feet (adjustment on a maximum height of 120 mm)
      | Planting liner
      Planting liner in recycled polyethylene with anti-UV treatment
      Colour deep black
      Removable drainage grid
      Water reserve with overflow
      | Fixing
      To put on the ground
      | Variants
      Corten steel structure, additional cost
      Structure with base, additional cost
      | Options
      Moveable with pallet jack (including feet with grooming)
      Lifting hooks for planting liner

      Other colour, please ask us for a price offer.
      Variants corten steel structure and structure with base, please ask us for a price offer.

    Especificações técnicas
    • Ref.ª únicaATC020001
    • Familia de productoUrban Furniture
    • Grupo de produtosOutdoor Furniture
    • TipoObject (objeto único)
    • Data de publicação2020-02-02
    • Número de edição1
    Relacionado
    • Material principalAço
    • Material secundárioPolietileno
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectPaisagismo - Mobíliário Externo