Publicar produtos
Public barrier with round posts – SYNERGIE
Public barrier with round posts – SYNERGIE
Public barrier with round posts – SYNERGIE
Public barrier with round posts – SYNERGIE
Public barrier with round posts – SYNERGIE
Public barrier with round posts – SYNERGIE
    ATECH SAS

    Public barrier with round posts – SYNERGIE

    Traduzido por Google,

    Descubra a barreira pública SYNERGIE em aço pintado com postes redondos. Clássico, combina com esses posts.

    Especificação
    • Materials & Finishes:
      Steel structure th. 3 mm with anti-corrosion treatment and hot lacquered 3 colours of your choice
      Fixing:
      To embed on the ground with a hammer drill, provide two concrete bases of 500 x 500 mm
      On base plate, post with 4 holes Ø 12 mm (screws not included)
      By sleeve, provide two concrete bases of 500 x 500 mm (Ask us a price offer)

    Especificações técnicas
    • Ref.ª únicaATC030006
    • Familia de productoUrban Furniture
    • Grupo de produtosOutdoor Furniture
    • TipoObject (objeto único)
    • Data de publicação2020-02-02
    • Número de edição1
    Relacionado
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectPaisagismo - Mobíliário Externo