Publicar produtos
39770XXX AXOR ShowerSphere Overhead shower 250/160 1jet EcoSmart+ with shower arm
39770XXX AXOR ShowerSphere Overhead shower 250/160 1jet EcoSmart+ with shower arm
    AXOR

    39770XXX AXOR ShowerSphere Overhead shower 250/160 1jet EcoSmart+ with shower arm

    Traduzido por Google,

    Chuveiro de teto AXOR ShowerSphere 250/160 1jet EcoSmart+ com braço de chuveiro

    Especificação
    • Surfaces:

      - 39770000 Chrome

      - 39770140 Brushed Bronze

      - 39770250 Brushed Gold Optic

      - 39770300 Polished Red Gold

      - 39770310 Brushed Red Gold

      - 39770330 Polished Black Chrome

      - 39770340 Brushed Black Chrome

      - 39770800 Stainless Steel Optic

      - 39770820 Brushed Nickel

      - 39770950 Brushed Brass

      - 39770990 Polished Gold Optic

      Specification:

      • consists of: overhead shower, shower arm
      • shower head size: 250 x 160 mm
      • spray type: Rain
      • FlexPower: nozzles automatically adjust to water pressure by opening and closing
      • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles
      • flow regulator: 6 l/min (with possible tolerances -20 %)
      • flow rate Rain spray at 3 bar: 5,7 l/min
      • function from: 4,5 l/min
      • maximum flow rate at 3 bar: 6 l/min
      • minimum flow pressure: 0,7 bar
      • projection: 363 mm
      • material spray disc: metal
      • overhead shower removable for cleaning
      • metal shower arm
      • installation: wall
      • connection thread: G ½
      • connection dimension: DN15
      • suitable for continous flow water heaters
      • EU taxonomy: max. 6 l/min - Substantial Contribution (SC) possible

    Especificações técnicas
    • Ref.ª única39770XXX
    • Familia de productoOverhead showers
    • Grupo de produtosAXOR ShowerSphere
    • TipoObject (objeto único)
    • Data de publicação2025-03-19
    • Número de edição1
    • Altura (mm)84
    • Largura (mm)250
    • Profundidade (mm)445
    Relacionado
    • Concebido emGermany
    • Fabricado emGermany
    • Peso líquido (Kg)3.05
    Classificação
    • Categoria BIMobjectSanitários - Chuveiros
    • Classificação IFCTerminal sanitário
    • Código ETIMEC011383
    • Nome ETIMShower head
    • Uniclass 2015 CódigoPr_40_20_87_76
    • Uniclass 2015 DescriçãoShower heads
    • Código CSI MasterFormat 201422 41 23
    • Título CSI MasterFormat 2014Residential Showers
    • Número OmniClass23-31 17 00
    • Título OmniclassShowers