Publicar produtos
45713XXX AXOR One Thermostatic module for concealed installation for 3 functions
45713XXX AXOR One Thermostatic module for concealed installation for 3 functions
    AXOR

    45713XXX AXOR One Thermostatic module for concealed installation for 3 functions

    Traduzido por Google,
    AXOR One Módulo termostático para instalação oculta para 3 funções
    Especificação
    • Surfaces: - 45713700 Matt White - 45713000 Chrome - 45713670 Matt Black - 45713340 Brushed Black Chrome - 45713020 Polished Chrome - 45713130 Polished Bronze - 45713140 Brushed Bronze - 45713250 Brushed Gold Optic - 45713260 Brushed Chrome - 45713300 Polished Red Gold - 45713310 Brushed Red Gold - 45713330 Polished Black Chrome - 45713800 Stainless Steel Optic - 45713820 Brushed Nickel - 45713830 Polished Nickel - 45713930 Polished Brass - 45713950 Brushed Brass - 45713990 Polished Gold Optic Specification: • 3 functions and 1 additional outlet • Eco-Function: flow rate regulation via lever handle • depending on volume flow and installation situation approx. 50% flow rate reduction • comfortable turning on / off of consumers with large Select-paddle • simultaneous use of several outlets • maximum flow rate at 3 bar: 30 l/min • flow rate per outlet: 24 l/min • flow rate by simultaneous use of all outlets: 30 l/min • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • the thermostat offers the possibility for thermal disinfection • non-return valve • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 5 bar • Thermostat is delivered with buttons handshower, Rain large and Body spray
    Especificações técnicas
    • Ref.ª única45713XXX
    • Familia de productoAXOR One
    • Grupo de produtosShower thermostat
    • TipoObject (objeto único)
    • Data de publicação2022-09-28
    • Número de edição1
    • Altura (mm)120
    • Largura (mm)270
    • Profundidade (mm)67
    Relacionado
    • Concebido emGermany
    • Fabricado emGermany
    • Peso líquido (Kg)4.8
    Classificação
    • Categoria BIMobjectSanitários - Chuveiros
    • Classificação IFCTerminal sanitário
    • Código ETIMEC011329
    • Nome ETIMShower mixing tap
    • Nome UNSPSCShowers
    • Código UNSPSC30181503
    • Uniclass 2015 CódigoPr_40_20_87_76
    • Uniclass 2015 DescriçãoShower heads
    • Código CSI MasterFormat 201422 41 23
    • Título CSI MasterFormat 2014Residential Showers
    • Número OmniClass23-31 17 00
    • Título OmniclassShowers
    • Código CSI UniFormat IID2010
    • Título CSI UniFormat IIPlumbing Fixtures

    Disponibilidade da região

    Europa Ásia América do Norte África América do Sul Oceânia
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brasil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cabo Verde
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cameroon
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Ethiopia
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Gabon
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Ghana
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Guiné-Bissau
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Kenya
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Lesotho
    Tuvalu
    Italy
    Laos
    Martinique
    Liberia
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Libya
    Vanuatu
    Latvia
    Macau
    Montserrat
    Madagascar
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Malawi
    Lithuania
    Maldives
    Panama
    Mali
    Luxembourg
    Mongolia
    Puerto Rico
    Mauritania
    Macedônia do Norte
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritius
    Malta
    Nepal
    Saint Lucia
    Mayotte
    Moldova
    North Korea
    Saint Pierre and Miquelon
    Moçambique
    Monaco
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Montenegro
    Pakistan
    Saint-Barthélemy
    Namibia
    Netherlands
    Palestine
    Sint Maarten
    Niger
    Norway
    Philippines
    The Bahamas
    Nigeria
    Poland
    Qatar
    Trinidad and Tobago
    Republic of the Congo
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    República Democrática de São Tomé e Príncipe
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    Senegal
    Slovakia
    Taiwan
    Seychelles
    Slovenia
    Tajikistan
    Sierra Leone
    Spain
    Thailand
    Somalia
    Svalbard and Jan Mayen
    Turkmenistan
    South Africa
    Sweden
    Turquia
    South Sudan
    Switzerland
    United Arab Emirates
    Suazilândia
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplicação de design para Revit

    Carregue famílias diretamente no seu modelo Revit com um clique

    Tenha um local para acessar novos objetos com mais facilidade, armazenar suas famílias Revit e colaborar com sua equipe.

    • Marca de seleçãoTrabalhe diretamente com objetos BIM ao lado do Revit
    • Marca de seleção 2GB de armazenamento na nuvem - armazene o seu conteúdo Revit
    • Marca de seleção Obtenha LCA (A1-A3) de carbono incorporado diretamente do Revit