Publicar produtos
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
Systems for non-accessible insulated roof self-protected perforated steel
    Siplast

    Systems for non-accessible insulated roof self-protected perforated steel

    Traduzido por Google,

    Sistemas para telhados isolados não acessíveis em aço perfurado autoprotegido

    Especificação
    • Systems for non-accessible insulated roof self-protected perforated steel

    Especificações técnicas
    • Ref.ª únicaSPL41004_9010282
    • Familia de productoToitures inaccessibles autoprotégées
    • Grupo de produtosNon-accessible roof self-protected
    • TipoMontagem (vários objetos)
    • Data de publicação2019-03-04
    • Número de edição1
    Relacionado
    • Material principalBitumen
    • Material secundárioAço
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectConstrução - Coberturas
    • Classificação IFCTelhado
    • Código ETIMEG020300
    • Nome ETIMBuilding - Roofing materials
    • Nome UNSPSCRoofing materials
    • Código UNSPSC301515
    • Uniclass 2015 CódigoEF_30
    • Uniclass 2015 DescriçãoRoofs, floor and paving elements
    • Número OmniClass23-13 39 23
    • Título OmniclassFlat Roofing
    • Código CSI UniFormat IIB30
    • Título CSI UniFormat IIROOFING