Publicar produtos
Brivo ACS6100 Series Control Panel
Brivo ACS6100 Series Control Panel
    Brivo
    Arquivado

    Brivo ACS6100 Series Control Panel

    Brivo control panels act as the interface between our cloud services and local devices.

    Control Panels Ready for Today and Future-proof for Tomorrow

    Brivo ACS6100 Control Panels are key components of your Brivo access control platform. The ACS6100 Control Panels support the existing ACS6000 main boards along with the ACS6100 Door and I/O expansion boards.

    KEY FEATURES:

    • Increased capacity for Door and I/O boards
    • Supports:
      • Brivo Smart Readers as well as OSDP and Weigand readers
      • Remote firmware updates
      • 30 card readers per control panel
      • Brivo Mobile Pass
      • Select Brivo wireless lock integrations
    • Host communication via ethernet or WiFi. Cellular options available upon request
    • Host authentication via digital certificates
    • IP based access control and alarms
    • Modular growth via expansion boards
    • Encrypted storage and communications
    Especificação
    • Please refer to data sheet.

    Especificações técnicas
    • Ref.ª únicabrivo-acs6100-series-control-panel
    • Familia de productoDevices
    • Grupo de produtosControl Panels
    • TipoObject (objeto único)
    • Data de publicação2023-08-15
    • Número de edição1
    Relacionado
    • Concebido emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectComponentes eletrónicos - Controles
    • Classificação IFCControlador
    • Uniclass 2015 CódigoPr_75_50_18_17
    • Uniclass 2015 DescriçãoControl panels