Publicar produtos
Butlerib® II Wall System
Arquivado

Butlerib® II Wall System

The Butlerib® II wall system or fascia panel is the traditional wall system for any Butler® building.

The wall panels feature a full 1½" deep corrugation with a full return purlin bearing leg for extra strength. Panels are 3 feet in width and up to 40 feet in length so wall erection occurs quickly, even on large buildings. They are available in a variety of material thicknesses and standard colors.

The deep panel corrugation gives a clean, simple appearance to any building. Butler-Cote™ finish system (a fluoropolymer containing Kynar 500® or Hylar 5000® resin) is the standard coating. Each panel and Butler® structural member is available factory punched to assure proper fit and alignment during the erection process. A variety of fasteners are available to meet the needs of appearance, security, and economy.

Kynar 500® is a registered trademark of Arkema. Hylar 5000® is a registered trademark of Solvay Solexis
Especificações técnicas
  • Ref.ª únicabutler-0006
  • Familia de productoWalls
  • Grupo de produtosMetal Wall Cladding Panels
  • TipoObject (objeto único)
  • Data de publicação2012-02-02
  • Número de edição1
Classificação
  • Categoria BIMobjectParedes - Revestimento