Publicar produtos
Product image
Ícone da coleção

Series R - SRT por EFAFLEX

The heavy duty roll-up door EFA-SRT® is a real allrounder! It can be used as inside door or as additional hall closure. The high-speed roll-up door Premium EFA-SRT® is a high-quality solution especially for areas that are frequently used by forklift trucks.

EFAFLEX roll-up doors are available in galvanised steel or stainless steel. For reliable, long-lasting operation of the roll-up doors, all components are streamlined and are characterised by high ease of maintenance.

Heavy-duty inside door
With crash protection as option
Opening speed up to 2.6 m/s
Closing speed up to 1.0 m/s
Up to 150,000 operating cycles p.a.
Standard sizes up to w=6,000 mmx h=7,000 mm

Door types: 271-01,274,282-01,302,242-01,280

A coleção contém

2 Produtos