Publicar produtos
Product image
Ícone da coleção

Series S - STR por EFAFLEX

The high-speed turbo roll-up door EFA-STR® opens at an incredible speed up to 3,7 m/s thanks to its spiral technology, making it our fastest industrial door. With the EFA-STR®, your logistic processes become faster and more efficient. The combination of a spiral door leaf support and flexible curtain ensures an optimal traffic flow.

Highest wind load capacity
Top safety devices
Opening speed up to 3.7 m/s
Closing speed up to 1.0 m/s
Up to 400,000 operating cycles p.a.
Standard sizes up to w=7,000 mm x h=6,000 mm

Door types. 251,277,330,331,332

A coleção contém

3 Produtos