Publicar produtos
Product image
Ícone da coleção

Series PS - SST PS por EFAFLEX

The EFA-SST® PS is a space-saving door specially developed for parking and garage systems and can be optimally installed even with minimal space in the lintel or side case area. In addition, it also features the typical properties of every EFAFLEX high-speed door: safe, reliable and incomparably fast.

Space-saving construction
Highest wind load capacity
Top safety devices
Opening speed up to 2.0 m/s
Closing speed up to 1.0 m/s
Up to 200,000 operating cycles p.a.
Standard sizes up to w=6,100 mm x h=4,000 mm

Door types: 278,281,304

A coleção contém

2 Produtos