Publicar produtos
Skydome™, 2', 3' And 4' Diameter Stem/Cable Mount Fixture
Arquivado

Skydome™, 2', 3' And 4' Diameter Stem/Cable Mount Fixture

features
Pendant mount fluorescent round dome with acrylic diffuser.

Nominal 2', 3' or 4' diameter housings are available.

Shallow 4.5" deep housing maintains low profile.

Convex lens design ensures an evenly illuminated diffuser.

Optional indirect glow reduces contrast between ceiling and luminaire.

Skydome™ is a good choice for open public spaces such as airport concourses, large lobbies, reception areas, schools and meeting rooms.
Especificações técnicas
  • Ref.ª únicafp-fsd-susp
  • Familia de productoDownlights
  • Grupo de produtosSkydome™
  • TipoObject (objeto único)
  • Data de publicação2017-01-19
  • Número de edição1
Relacionado
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectIluminação - Iluminação
  • Código CSI MasterFormat 201412 26 00
  • Título CSI MasterFormat 2014Interior Daylighting Devices