Publicar produtos
G-4400 Full Vision Aluminum Frame Sectional Overhead Garage Door
G-4400 Full Vision Aluminum Frame Sectional Overhead Garage Door
G-4400 Full Vision Aluminum Frame Sectional Overhead Garage Door
G-4400 Full Vision Aluminum Frame Sectional Overhead Garage Door
    Garaga

    G-4400 Full Vision Aluminum Frame Sectional Overhead Garage Door

    4.3 de 5 estrelas4.3(19 avaliações)
    Traduzido por Google,

    Porta de garagem comercial G-4400

    Especificação
    • Features and Benefits

      6 ¼” TUBULAR EXTRUSIONS 

      • Built with 6 ¼” extrusion at perimeter(top, bottom and double hinge end) formore structural strength. 

      • Less quantity of extrusions provide amore aesthetic and modern look.Thus, the windows are bigger to letin maximum light. 


      CHOICE OF WINDOWS 

      • More then 20 types of glass are availablefor a look that blends beautifully withthe architectural style of the building. 

      • Meets all safety requirements sincemost types of glass are offeredtempered or non-tempered. 


      FLAWLESS FINISH 

      • Highly precise finish of the assemblyjoints for a more attractive structure. 

      • Built with thermo windows thatcompletely cover up the spacerand the silicone glazing.

    Especificações técnicas
    • Ref.ª únicag-4400-full-vision-aluminum-frame-garage-door
    • Familia de productoGarage Door
    • Grupo de produtosCommercial Sectional Garage Door
    • TipoObject (objeto único)
    • Data de publicação2021-11-24
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Concebido emCanada
    • Fabricado emCanada
    Classificação
    • Categoria BIMobjectPortas - Portas de Garagem

    Disponibilidade da região

    América do Norte
    Canada
    United States