Publicar produtos
ZIP System® Sheathing, Roof Sheathing, 7/16"
Arquivado

ZIP System® Sheathing, Roof Sheathing, 7/16"

A strong, resilient roof is a home’s first line of defense when the roof deck is exposed to weather. ZIP System roof assembly combines our revolutionary integrated sheathing and flashing tape or liquid flashing to provide a sealed roof for protection against moisture intrusion during construction or if high winds strip the roof covering away. Trust ZIP System roof assembly to help fortify your home against the storm.
Especificações técnicas
  • Ref.ª únicazipsystem_7-16_roof
  • Familia de productoRoof Solutions
  • Grupo de produtosZIP System Roof Sheathing
  • Data de publicação2020-09-04
  • Número de edição1
Relacionado
  • Material principalOSB Wood
  • Material secundárioFibra de feltro
  • Concebido emUnited States
  • Fabricado emUnited States
Classificação
  • Categoria BIMobjectConstrução - Coberturas
  • Classificação IFCTelhado
  • Nome UNSPSCWood sheathing or sheets
  • Código UNSPSC30103604
  • Uniclass 2015 CódigoPr_25_71_97_60
  • Uniclass 2015 DescriçãoParticleboards
  • Código CSI MasterFormat 201406 16 36
  • Título CSI MasterFormat 2014Wood Panel Product Sheathing
  • Número OmniClass23-13 37 17 11
  • Título OmniclassSheathing Products