Publicar produtos
Commercial cold room hinged door
Commercial cold room hinged door
Commercial cold room hinged door
Commercial cold room hinged door
Commercial cold room hinged door
    Infraca
    Arquivado

    Commercial cold room hinged door

    Commercial Hinged Door is a hinged door for cold storage rooms for preservation (+0ºC) and freezing (-20ºC).

    It has a high degree of thermal insulation that makes it ideal for any type of business, industrial or hospitality sector, supermarkets...

    A cold room door that has optional features that allow you to customize and corporatize it, as well as finishes that help increase its hygienic quality, such as steel plate with a sanitary finish.

    Especificações técnicas
    • Ref.ª únicaCommercial-hinged-door
    • Familia de productoIndustrial Doors
    • Grupo de produtosCold room doors
    • TipoObject (objeto único)
    • Data de publicação2020-06-30
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Material secundárioAço inox
    • Concebido emSpain
    • Fabricado emSpain
    Classificação
    • Categoria BIMobjectPortas - Portas Industriais
    • Classificação IFCPorta
    • Nome UNSPSCDoors
    • Código UNSPSC301715
    • Uniclass 2015 CódigoAc_15_50_25
    • Uniclass 2015 DescriçãoDoors, windows and glazing surveying
    • Código CSI MasterFormat 201408 34 13
    • Título CSI MasterFormat 2014Cold Storage Doors
    • Número OmniClass23-17 11 37 11
    • Título OmniclassCold Storage Doors
    • Código CSI UniFormat IIC1020
    • Título CSI UniFormat IIInterior Doors