Publicar produtos
Kingspan Kooltherm K8 Cavity Board
Arquivado

Kingspan Kooltherm K8 Cavity Board

Kooltherm is an insulation board made of phenolic foam. Phenolic foam has excellent insulating and fire safe properties. It has an almost fully closed cell structure. Furthermore it’s characterized by its high vapour permeability. The Kingspan Kooltherm products achieve an A+ rating, the highest achievable score according to the GreenGuide to Specifications used in BREEAM. Kingspan Kooltherm is easy-to-install and has a fibre-free core.
Especificações técnicas
  • Ref.ª únicakoolthem-k8-cavity-board
  • Familia de productoInsulation
  • Grupo de produtosInsulation board
  • TipoObject (objeto único)
  • Data de publicação2016-04-04
  • Número de edição1
Ligações
Relacionado
  • Material principalPhenolic Foam
  • Concebido emNetherlands
  • Fabricado emNetherlands
Classificação
  • Categoria BIMobjectMateriais de construção - Isolamento
  • Classificação IFCElemento de construção
  • Nome UNSPSCInsulation
  • Código UNSPSC3014