Publicar produtos
MonoSpace Mid-High Rise - Machine Room-less (MRL) Traction Elevator
Arquivado

MonoSpace Mid-High Rise - Machine Room-less (MRL) Traction Elevator


Click here for the latest job-specific details, BIM families, CAD Drawings, Specifications, electrical data and reaction loads


KONE was the first to provide an MRL elevator solution in the 1990s and today leads the industry with over 500,000 MRL applications. Utilizing revolutionary KONE EcoDisc technology, the hoisting machine is guide rail supported while all control and logic systems are placed in an integral control space at the top landing, thus eliminating the need for a separate machine room.


  • Superior ride quality.
  • Uses less energy.
  • Uses no oil.
  • Creates more usable space.
  • Reduces construction costs.
  • Variety of visual options.
  • Preferred choice for mid-rise buildings 6 to 27 floors.
Especificações técnicas
  • Ref.ª únicakone-002
  • Familia de productoElevators
  • Grupo de produtosMachine Room-less Elevators (MRL)
  • TipoObject (objeto único)
  • Data de publicação2016-04-04
  • Número de edição1
Classificação
  • Categoria BIMobjectConstrução - Sistemas de elevação