Publicar produtos
Silk
Silk
    Levantina
    Arquivado

    Silk

    It seems an impossible mixture and yet its beauty is as elegant as it is radical. In its porcelain soul, Techlam® Deco Silk blends apparently opposing concepts such as the roughness of unpolished cement and the smoothness of antique silk. In its tonalities we can glimpse the changes in the tone of the cement, together with the remains of old render that have gradually created a subtle, industrial-style skin. The abrupt contrasts in this type of wall are softened by a faint veil of silk, the richest and most natural fabric, always surprising us with its changes in tone. Techlam® Deco Silk manages to successfully combine contradiction and paradox in a material set to make it big in latest-generation ambiences: industrial spaces, Boho-chic interiors and spectacular neo-baroque drawing rooms.
    Especificação
    • Light and large-format, it permits creating infinite spaces where joins are minimised. The sensation of continuity means that minimalist rooms are achieved where the porcelain floor subtly blends into the decorative setting.
    Especificações técnicas
    • Ref.ª únicaSilk
    • Familia de productoTECHLAM
    • Grupo de produtosPORCELAIN
    • TipoObject (objeto único)
    • Data de publicação2020-10-26
    • Número de edição1
    Relacionado
    • Material principalPorcelana
    • Concebido emSpain
    • Fabricado emSpain
    Classificação
    • Categoria BIMobjectSoalhos - Pedra