Publicar produtos
Powertrack Underfloor Power Distribution
Powertrack Underfloor Power Distribution
Powertrack Underfloor Power Distribution
Powertrack Underfloor Power Distribution
Powertrack Underfloor Power Distribution
    Arquivado

    Powertrack Underfloor Power Distribution

    A range of 63Amp powertrack complete with integral mounting brackets and pre-assembled end caps and couplers for ease of installation. Each length of track comes complete with pre-assembled coupler, end cap and floor mounting brackets. Maximum 63Amp rating Tap-offs are key and colour coded for Standard and CE (Clean Earth) Tap-offs are 32Amp rated or fused at 13Amp Adhesive dust covers protect outlets Compatible with MT32 pre-wired floor boxes
    Especificações técnicas
    • Ref.ª únicaPowertrackUnderfloorPowerDistribution
    • Familia de productoPower
    • Grupo de produtosFloor
    • TipoObject (objeto único)
    • Data de publicação2021-04-01
    • Número de edição1
    Relacionado
    • Material principalAço galvanizado
    • Material secundárioCobre
    • Concebido emUnited Kingdom
    • Fabricado emUnited Kingdom
    Classificação
    • Categoria BIMobjectComponentes elétricos - Distribuição
    • Classificação IFCObjeto
    • Uniclass 2015 CódigoPr_65_70_11_18
    • Uniclass 2015 DescriçãoCable trunking