Publicar produtos
S 9b Concealed, removable
S 9b Concealed, removable
S 9b Concealed, removable
S 9b Concealed, removable
    Arquivado

    S 9b Concealed, removable

    System S 9b is a suspended ceiling system which impresses through hidden installation and an elegant appearance. Due to the special edge formations, the mineral tiles hide the entire grid. All tiles can be easily removed again. Due to the large number of different types of tiles, these tiles satisfy the highest requirements in regards to room acoustics, design and fire resistance. The tiles are made of bio-soluble mineral wool and are 20 mm thick. The borders are grooved or folded and equipped with a revealed edge. Various designs are available for the surface of the tiles. The grid consists of galvanized sheet metal. The desired module is created by suspending the cross tees or through the format of the tiles. In order to achieve the specified properties, only components by OWA may be used.
    Especificações técnicas
    • Ref.ª únicas9b-concealed-removable
    • Familia de productoMineral ceilings
    • Grupo de produtosConcealed systems
    • TipoObject (objeto único)
    • Data de publicação2016-10-27
    • Número de edição2
    Relacionado
    • Material principalMineral
    • Material secundárioMetal
    • Concebido emGermany
    • Fabricado emGermany
    Classificação
    • Categoria BIMobjectConstrução - Forros
    • Classificação IFCForro
    • Nome UNSPSCCeiling panels
    • Código UNSPSC30161602