Publicar produtos
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
S100 Concrete Filled Stairs
    Arquivado

    S100 Concrete Filled Stairs

    Pacific Stair Corporation's 100 Series Concrete Filled Stair System is our most affordable standard stair system. These stairs are intended for use in conjunction with our Concrete Filled Landings.  The pans are built to be filled with concrete after they are installed, thus creating an attractive and long-wearing surface.

    Especificação
    • STANDARD STRINGERS

      • Plate 1/4x10
      • Plate 1/4x12
      • Plate 3/8x10
      • Plate 3/8x12
      • MC10x8.4
      • MC12x10.6
      • C12x20.7

      STANDARD TREADS

      • 12 Gauge
      • 14 Gauge

      STANDARD FINISHES

      • Grey Primer
      • Red Primer
    Especificações técnicas
    • Ref.ª únicas100-concrete-filled-stairs
    • Familia de productoStairs
    • Grupo de produtosS100 Concrete Filled
    • TipoObject (objeto único)
    • Data de publicação2020-02-09
    • Número de edição1
    Relacionado
    • Concebido emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectConstrução - Escadas