Publicar produtos
Design individualised melamine faced chipboard (MFC) 18 mm: DecoBoard Individual Motiv P2
Design individualised melamine faced chipboard (MFC) 18 mm: DecoBoard Individual Motiv P2
Design individualised melamine faced chipboard (MFC) 18 mm: DecoBoard Individual Motiv P2
Design individualised melamine faced chipboard (MFC) 18 mm: DecoBoard Individual Motiv P2
Design individualised melamine faced chipboard (MFC) 18 mm: DecoBoard Individual Motiv P2
Design individualised melamine faced chipboard (MFC) 18 mm: DecoBoard Individual Motiv P2
Design individualised melamine faced chipboard (MFC) 18 mm: DecoBoard Individual Motiv P2

    Design individualised melamine faced chipboard (MFC) 18 mm: DecoBoard Individual Motiv P2

    Urea resin bonded particleboard with individual digital print motifs in direct facing method, awarded with the Blue Angel. The front face is printed as required, the standard reverse is white.
    Especificação
    • Product-type EC: P2 Intended use: Boards for interior fitments (including furniture) for use in dry conditions Areas of application: The possible applications are virtually limitless: Individual furniture and interior fitting elements, wall fittings and partitions, shopfitting, trade fair stands, boatbuilding, caravans, hotels, spas, medical centres, offices and living spaces. You will find the right, individually tailored product for every requirement. Product features: individual printed motif; easy care; antimicrobial; food harmless; particularly low emission Sustainability: Awarded 'Cradle to Cradle Certified® Bronze' for an integrated circular economy system. FSC-certified: yes PEFC certified: yes Blue Angel DE-UZ 76: yes Reaction to fire: D-s2,d0 conforming to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Product standard: in accordance with EN 14322 Harmonised technical specification: EN 13986:2004 +A1:2015 Formats: 2800 mm x 2100 mm
    Especificações técnicas
    • Ref.ª únicaDecoBoard-Individual-P2-18-mm
    • Familia de productoIndividual Motiv Melamine faced boards
    • Grupo de produtosDecoBoard
    • TipoMaterial de construção
    • Data de publicação2020-10-14
    • Número de edição1
    • Profundidade (mm)18
    Relacionado
    • Material principalChipboard
    • Material secundárioPapel Laminado
    • Concebido emGermany
    • Fabricado emGermany
    Classificação
    • Categoria BIMobjectMateriais de construção - Materiais em folha
    • Classificação IFCMaterial
    • Código ETIMEC003058
    • Nome ETIMFibre- / chipboard
    • Uniclass 2015 CódigoPr_25_71_97
    • Uniclass 2015 DescriçãoWood-based boards
    • Código CSI MasterFormat 201407 44 00
    • Título CSI MasterFormat 2014Faced Panels
    • Número OmniClass23-15 15 19
    • Título OmniclassWall Coverings

    Disponibilidade da região

    Europa Ásia Oceânia