Publicar produtos
Flame retardant, melamine faced chipboard (MFC) 10 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 10 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 10 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 10 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 10 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 10 mm: DecoBoard Pyroex
Flame retardant, melamine faced chipboard (MFC) 10 mm: DecoBoard Pyroex

    Flame retardant, melamine faced chipboard (MFC) 10 mm: DecoBoard Pyroex

    Flame retardant particleboard with decorative melamine resin facing on both faces, awarded with the Blue Angel.
    Especificação
    • Areas of application: Preventive fire protection in the decorative sector. For interior fitting as wall and ceiling coverings, installations, room dividers and furniture, in industrial and administrative buildings, schools, sports and festival halls, hotels and care facilities. Product features: Variety of decors and / or textures; easy care; antimicrobial; food harmless; flame retardant; particularly low emission Sustainability: Awarded 'Cradle to Cradle Certified® Bronze' for an integrated circular economy system. FSC-certified: yes PEFC certified: yes Blue Angel DE-UZ 76: yes Reaction to fire: flame retardant; B-s1,d0 (EN 13501-1) Formaldehyde emission class: E1 E05 Product standard: EN 14322 Formats: 2655 mm x 2100 mm; 5310 mm x 2100 mm
    Especificações técnicas
    • Ref.ª únicaDecoBoard-Pyroex-10-mm
    • Familia de productoMelamine faced boards
    • Grupo de produtosDecoBoard
    • TipoMaterial de construção
    • Data de publicação2020-10-07
    • Número de edição1
    • Profundidade (mm)10
    Relacionado
    • Material principalChipboard
    • Material secundárioPapel Laminado
    • Concebido emGermany
    • Fabricado emGermany
    Classificação
    • Categoria BIMobjectMateriais de construção - Materiais em folha
    • Classificação IFCMaterial
    • Código ETIMEC003058
    • Nome ETIMFibre- / chipboard
    • Uniclass 2015 CódigoPr_25_71_97
    • Uniclass 2015 DescriçãoWood-based boards
    • Código CSI MasterFormat 201407 44 00
    • Título CSI MasterFormat 2014Faced Panels
    • Número OmniClass23-15 15 19
    • Título OmniclassWall Coverings

    Disponibilidade da região

    Europa Ásia Oceânia