Publicar produtos
PrimeBoard XTreme MDF black 19 mm
PrimeBoard XTreme MDF black 19 mm
PrimeBoard XTreme MDF black 19 mm
PrimeBoard XTreme MDF black 19 mm
PrimeBoard XTreme MDF black 19 mm
PrimeBoard XTreme MDF black 19 mm
PrimeBoard XTreme MDF black 19 mm
PrimeBoard XTreme MDF black 19 mm

    PrimeBoard XTreme MDF black 19 mm

    Decorative, black through-dyed, medium-density fibreboard with high-quality and innovative multi-layer coating made up of a permanently elastic functional layer and UV-curing acrylic coatings.
    Especificação
    • Areas of application: Exclusive interior and project fixtures and fittings, living room and bedroom furniture / sliding doors, bathroom furniture and kitchen fronts. Product features: high brilliance; decorative variety; easy care; anti-fingerprint; Easy to use and machine; particularly low emission FSC® quality available: yes PEFC™ quality available: yes Reaction to fire: D-s2,d0 according to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Formats: 2800 mm x 2100 mm
    Especificações técnicas
    • Ref.ª únicaPrimeBoard-MDF-black-19-mm
    • Familia de productoLacquered boards
    • Grupo de produtosPfleiderer PrimeBoard XTreme
    • TipoMaterial de construção
    • Data de publicação2020-10-15
    • Número de edição1
    • Profundidade (mm)19
    Relacionado
    • Material principalChapa MDF
    • Material secundárioPapel Laminado
    • Concebido emGermany
    • Fabricado emGermany
    Classificação
    • Categoria BIMobjectMateriais de construção - Materiais em folha

    Disponibilidade da região

    Europa Ásia Oceânia