Publicar produtos
Planning Module Unitised Façades
Schüco
Arquivado

Planning Module Unitised Façades

Notice of use

The new Revit data in this cumulative file gives you the option to configure step-by-step geometrical and construction characteristics. This means that the product data can be adapted to the desired LOD/LOI of the BIM project.
Select the suitable elements for your planning and adapt these step-by-step to your requirements.

Especificação
  • Schüco unitised façades

    The Schüco AF UDC 80 (Aluminium Façade Unitized Dynamic Construction) is part of the Schüco AF UDC 80 system platform for aluminium unitised façades. With its scalable and tested assemblies, the dynamic system offers architects, specifiers and fabricators an easy way to construct building projects with unitised constructions and a wide range of use and design options based on efficient planning and fabrication. The flexibility with maximum system reliability facilitates optimum use of system components even for adapted, project-specific unitised façade constructions.

Especificações técnicas
  • Ref.ª únicaplanning-module-unitised-facades
  • Familia de productoCurtain Wall
  • Grupo de produtosSchüco Façades and skylights
  • TipoMontagem (vários objetos)
  • Data de publicação2023-09-28
  • Número de edição1
Relacionado
  • Material principalAlumínio
  • Material secundárioVidro
  • Concebido emGermany
  • Fabricado emGermany
Classificação
  • Categoria BIMobjectParedes - Paredes cortina
  • Classificação IFCParede Cortina
  • Uniclass 2015 CódigoSs_25_10_20
  • Uniclass 2015 DescriçãoCurtain walling systems