Publicar produtos
Kalzip (DE) DuoPlus System - the world's leading standing seam system for roofing and facade cladding
Kalzip (DE) DuoPlus System - the world's leading standing seam system for roofing and facade cladding
    Tata Steel
    Arquivado

    Kalzip (DE) DuoPlus System - the world's leading standing seam system for roofing and facade cladding

    Kalzip is the world's leading standing seam system for roofing and facade cladding made of aluminum. To date, more than 100 million square meters have been shipped worldwide. With its internationally represented locations and one of the world's largest fleets of mobile production units, as well as in more than 25 sales and consulting offices and representative offices, Kalzip is represented in almost all important parts of the world. Kalzip is a versatile and multifunctional building system for roofs and facades. It offers a variety of cost-effective standard solutions tailored to the building project or innovative tailor-made concepts for complete building shells. No matter what type of building you need a system solution or what architectural requirements you have - Kalzip offers sustainable and economical products.
    Especificação
    • Kalzip profile sheets are building material class A1 (non-combustible) according to DIN 4102-4. Kalzip profile sheets are without resistance to fire and radiant heat ("hard roofing") according to DIN 4102-4.
    Especificações técnicas
    • Ref.ª únicakalzip-de-duo
    • TipoObject (objeto único)
    • Data de publicação2017-01-06
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Concebido emGermany
    • Fabricado emGermany
    Classificação
    • Categoria BIMobjectConstrução - Coberturas
    • Classificação IFCTelhado
    • Uniclass 2015 CódigoSs_30_40_65_50
    • Uniclass 2015 DescriçãoMetal profiled sheet roof covering systems
    • Número OmniClass23-13 39 27 11 13
    • Título OmniclassSheet Metal Roofing