Publicar produtos
Modular Audio Entry Panel, Sinthesi Steel, 27 users, 2Voice
Modular Audio Entry Panel, Sinthesi Steel, 27 users, 2Voice
    Urmet
    Arquivado

    Modular Audio Entry Panel, Sinthesi Steel, 27 users, 2Voice

    Sinthesi Steel combines sturdiness and elegance. Urmet's vandal resistant modular entry panel offers superior technology in a modern, attractive design. A wide range of module makes this incredibly robust entry panel suitable for any installation need. Thanks to its stainless steel structure and simple assembly and configuration, Sinthesi Steel offers top-of-the-range performance certified IK09 impact resistance and water and dust proof IP45 rating. Up to 64 users (pushbuttons) and up to 4000 (call module) Find out more information on: https://www.urmet.com/it-it/sinthesi-steel
    Especificação
    • Special antivandal screws. Flush and white backlit buttons. No wiring between modules or buttons. For 2Voice 2-wire system and IPerCom system. Single and double button configurations. Programming of the display call module via Bluetooth. LEDs for system status check. LED lighting system of the camera.
    Especificações técnicas
    • Ref.ª únicasinthesi_steel_audio_entrypanel_27users_2v
    • Familia de productoVideo Intercom
    • Grupo de produtosAudio Entry Panel
    • TipoObject (objeto único)
    • Data de publicação2021-04-01
    • Número de edição1
    Classificação
    • Categoria BIMobjectComponentes eletrónicos - Comunicação