Publicar produtos
VELFAC Louvre Panels
VELFAC
Arquivado

VELFAC Louvre Panels

A louvre can be used in a fixed VELFAC 200 System panel or an opening VELFAC 500 System door to allow ventilation to a room or space behind e.g. computer server rooms or refuse stores. All louvres are supplied with flymesh. The louvre is incorporated within a sash in a similar way to a double-glazed unit, maintaining the sightlines. VELFAC louvre panels can be specified in 3 different ways: 1. without any internal boarding to allow permanent, open ventilation 2. with a single piece of fibre cement board to allow machining for mechanical ventilation or ducting 3. with a single piece of fibre cement board and a separate internal backboard with vapour barrier, which can be supplied with a veneer or paint finish. This allows the fitting of insulation and machining for mechanical ventilation or ducting.
Especificações técnicas
  • Ref.ª única200_280
  • TipoObject (objeto único)
  • Data de publicação2013-05-10
  • Número de edição3
Ligações
Relacionado
  • Material principalMadeira
  • Material secundárioAlumínio
  • Concebido emDenmark
  • Fabricado emDenmark
Classificação
  • Categoria BIMobjectJanelas - Double Hung Windows
  • Classificação IFCJanela
  • Nome UNSPSCWindows
  • Código UNSPSC301716