Publicar produtos
Brandgasventilator med plåtlock VBP
Brandgasventilator med plåtlock VBP
    Ventisol
    Arquivado

    Brandgasventilator med plåtlock VBP

    Smoke hatch, smoke exhaust, smoke ventilator... Ventisol Brandventilator Plåtlock is a natural smoke and heat exhaust ventilator (NSHEV) for use in a system for natural smoke and heat exhaust ventilation (NSHEVS). Smoke and heat exhaust ventilators may aim to: 1) Reduce smoke and heat exposure for persons. 2) Counteract fire-spreading between sections. 3) Improve sight conditions to help evacuation and firefighting. VBP * Insulated sheet metal cover * 300 or 550 insulated upstand (Stone Wool) * Motorized opening or spring-loaded electronic opener. * Certified constancy of performance to SS-EN 12101-2. * Standard model: performance levels to SS 883006 * Snow load up to 750 N/m2 * Reliability up to RE 125 + 10000 * Dual purpose ventilator / natural ventilation.
    Especificações técnicas
    • Ref.ª únicavbp
    • Familia de productoSmoke & Heat Exhaust Ventilation
    • Grupo de produtosVB Line
    • TipoMostruário (modelo)
    • Data de publicação2021-02-09
    • Número de edição1
    Relacionado
    • Material principalSheet metal
    • Material secundárioLã de Pedra
    • Concebido emSweden
    • Fabricado emSweden
    Classificação
    • Categoria BIMobjectProdutos para fogo - Ventilação de fumos