Publicar produtos
Model VXD Deluge/Preaction Valve
Model VXD Deluge/Preaction Valve
    Arquivado

    Model VXD Deluge/Preaction Valve

    VXD valves feature a lower weight and smaller footprint, with the same ease of operation as Viking’s legacy line, while still featuring a single moving part and a self-cleaning seat and clapper! With the lighter and smaller VXD valve, installation is made much easier for contractors. VXD offers one platform for multiple system types and release options, and is available in multiple sizes of GxG and FxF models up to 10 inches. The valves are offered pre-trimmed or with loose trim.

    Especificações técnicas
    • Ref.ª únicavkv-deluge-model-vxd
    • Familia de productoViking Valves
    • Grupo de produtosDeluge / Preaction Valves
    • TipoObject (objeto único)
    • Data de publicação2021-01-29
    • Número de edição1
    Relacionado
    • Concebido emUnited States
    Classificação
    • Categoria BIMobjectProdutos para fogo - Protecção