Publicar produtos
Recrecido técnico para calefacción radiante C25-F5 - weberfloor radiante

Recrecido técnico para calefacción radiante C25-F5 - weberfloor radiante

Traduzido por Google,
Argamassa autonivelante rápida com alta condutividade térmica para piso radiante
Especificação
  • High performance self-leveling polymeric technical recreting and high thermal conductivity of 1.70 W/m.K., specially designed for the realization of recreting between 3 and 8 cm thick over radiant air conditioning systems, both cooling and heating, favoring the transmission of temperature and reducing more than 50%, the time to reach the desired temperature for thermal comfort in the room, with its respective energy savings. Thanks to its self-leveling power it allows to obtain surfaces with a high planimetry for the placement of light pavements, ceramics and technical floors with high productivity when being able to be pumped. It allows a quick commissioning both for transit and for setting and quick drying, as well as minimizing the appearance of retraction cracks against a conventional self-leveling being of compensated retraction.
Especificações técnicas
  • Ref.ª únicaweberfloor-radiante
  • Familia de productoScreed and decoration of floors
  • Grupo de produtosTechnical screeds
  • TipoMaterial de construção
  • Data de publicação2021-01-29
  • Número de edição1
Relacionado
  • Material principalMortar
  • Concebido emSpain
  • Fabricado emSpain
Classificação
  • Categoria BIMobjectMateriais de construção - Betão
  • Classificação IFCFloor
  • Código ETIMEC003181
  • Nome ETIMFloor mortar
  • Uniclass 2015 CódigoEF_30_20
  • Uniclass 2015 DescriçãoFloors
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
Common.Footer.ValueProp.Image.AltText