Publish your products
603 Security Window – Fixed Pane with Intercom & Security Drawer
603 Security Window – Fixed Pane with Intercom & Security Drawer
603 Security Window – Fixed Pane with Intercom & Security Drawer
603 Security Window – Fixed Pane with Intercom & Security Drawer
603 Security Window – Fixed Pane with Intercom & Security Drawer
603 Security Window – Fixed Pane with Intercom & Security Drawer
603 Security Window – Fixed Pane with Intercom & Security Drawer

    603 Security Window – Fixed Pane with Intercom & Security Drawer

    The 603 fully integrated window, security drawer and intercom system make this popular package easy to specify and install.

    Widely used in pharmacies, banks, data centers, convenience stores, dispensaries, medical reception areas, stadiums, libraries, and municipal projects.

    Window frames are reinforced with bullet-resistant LUMAgard when bullet-resistant Lexan is specified. The premium integrated intercom system includes built-in speakers, a backlit call button, water-resistant membrane, and optional headset.

    Factory-installed security drawers are engineered for durability and backed by a lifetime warranty on welding and workmanship. Choose a Cash Drawer for reception, bill pay, and secure check-in, or a Product Drawer for drive-thru service and passing larger items like packages, backpacks, meals, and groceries.

    Simply select the appropriate frame size, glazing and security drawer for your application.

    Fixed pane window with service through a 2.25” high CASH or 9.5” high PRODUCT drawer. Adaptable to specific security needs by choosing the appropriate glazing and service drawer. Includes pre-wired speaker for clear communication with customers that maintains staff safety.

    Service Drawer is bullet resistant. Side extrusions are lined with bullet-resistant material when bullet resistant glazing is specified. Extends 10” toward car or customer when open.

    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear (silver) anodized aluminum frame with Stainless Steel service drawer

    APPLICATIONS

    • Ticket Windows
    • Teller Windows
    • Foodservice projects
    • Restaurant Drive Thru
    • Restaurant Walk Up
    • Bank
    • Convenience Store
    • Corrections (Prison/Parole)
    • Dispensary
    • Distribution Center
    • Guard Shack
    • Liquor Store
    • Medical Office / Hospital
    • Hurricane Zone
    • Parking Garage
    • Library
    • Pharmacy Exterior
    Specification
    • STANDARD FEATURES

      Security Window Standard Sizes:

      Frame Size (includes service drawer and speaker)

      • 47 ½”w x 58 ½”h (window size 47 ½”w x 43 ½”h)
      • 47 ½”w x 50 ¾”h (window size 47 ½”w x 35 ¾”h)

      GLAZING – specify the appropriate glazing for your project

      INSULATED Dual pane 3/4” clear insulated tempered glass.

      Miami-Dade Approval for non-impact zones.NOA#16-0307.07

      Florida Product Approval for non-impact zones. #FL5102.2

      ENERGY SAVER Dual pane ¾” insulated low-e tempered (Solarban 70XL) glass maximizes energy-efficiency and staff comfort.

      HURRICANE IMPACT ¾” Smash & Grab Impact Resistant 7-layer laminate/glass.

      Miami-Dade Approval for impact zones. NOA#16-0307.06

      Florida Product Approval for impact zones. #FL5102.1

      SECURITY GLAZING OPTIONS

      • ¾” Smash & Grab Impact Resistant 7-layer laminate/glass
      • ¾” Level 1 Bullet Resistant Lexan
      • 1 ¼” Level 3 Bullet Resistant Glass​

      SERVICE DRAWER OPTIONS

      • Cash Drawer
        12”w x 2 ¼”h x 9.25”d transfer area
        Level 1 Bullet Resistance.
      • Product Drawer
        18.25”w x 9.5”h x 14.25”d
        Level 3 Bullet Resistance

      CUSTOM OPTIONS

      Beyond the standard sizes and glazing, you can customize the 603 to meet your specific needs.

      • Custom Frame Size
      • Tint
      • Powder Coated Frame – specify RAL from Tiger Drylac
    Technical specification
    • Unique ref.603-security-window-transaction-drawer
    • Product familySecurity Windows
    • Product groupTransaction Security Windows
    • TypeObject (single object)
    • Date of publishing2022-08-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit