Опубликуйте свои продукты
Amtrak Solar 70-Watt Roof Mounted Solar Attic Fan
Amtrak Solar 70-Watt Roof Mounted Solar Attic Fan
Amtrak Solar 70-Watt Roof Mounted Solar Attic Fan
Amtrak Solar 70-Watt Roof Mounted Solar Attic Fan
Amtrak Solar 70-Watt Roof Mounted Solar Attic Fan
Amtrak Solar 70-Watt Roof Mounted Solar Attic Fan
    Amtrak Solar

    Amtrak Solar 70-Watt Roof Mounted Solar Attic Fan

    For any solar fan to perform well it will need power from solar panel. If the solar panel is low wattage the fan motor will not get enough power to run the fan. Amtrak solar provides 70-watt high quality crystalline solar panel. This fan could be installed on the roof. This is a 12 volt DC fan configured to work with the solar panel. It has high-efficiency fan blades for best performance. The fan turns on as soon as the sunlight hits the solar panel and runs all day. Keeps the house cool and ventilated with fresh air circulation all day. No need of electricians, no permits, no inspections. Wiring is quick and easy. The solar panel generally produces power for over 30 years. Solar panels come with 4 mounting brackets for the solar panel. Instructions to install the fan are included. Built in the U. S. A.

    As Featured on Amazon.com

    #AmtrakSolar #SolarPanel #SolarAtticFan

    Cпецификация
    • Technical Details

      Part Number: SAFRT70
      Item Weight: 17.6 pounds
      Product Dimensions: 33 x 25 x 6 inches
      Item model number:SAFRT70
      Power Source: Solar Powered
      Voltage: 12 volts
      Wattage: 70 watts

    Техническая спецификация
    • Уникальная ссылкаAmtrak-Solar-70-Watt-Roof-Mounted-Solar-Attic-Fan
    • Тип продукцииSolar
    • Группа продукцииAttic Fan
    • ТипДокументация (для ознакомления)
    • Дата публикации2019-03-11
    • Номер версии1
    Связанные
    • Разработано вСоединенные Штаты Америки
    Классификация
    • Категория BIMobjectЭлектричество - Чердак
    • Название по ССКПУ ООНFans
    • Код ССКПУ ООН40101604
    • Код CSI MasterFormat 201448 14 00
    • Заголовок CSI MasterFormat 2014Solar Energy Electrical Power Generation Equipment
    • Номер OmniClass23-19 25 11 19 15
    • Наименование OmniClassSolar Panels