Опубликуйте свои продукты
Roof Hatch - Daylighting
The BILCO Company

Roof Hatch - Daylighting

4.0 из 5 звезд4.0(5 отзывы)

Daylighting roof hatches provide the security and convenience of a roof hatch with the added benefits of a skylight. Products feature an impact resistant cover that does not require an additional fall protection screen. The capflashing, fully welded corners, EPDM rubber gasket, fiberglass cover insulation and rigid fiberboard curb insulation ensure weathertightness and energy efficiency. Every roof hatch is designed with the proper number of compression spring operating mechanisms to provide smooth, easy, one-hand operation. Compression spring tubes are made from an anti-corrosive composite material and all other hardware is zinc plated and chromate sealed for corrosion resistance.


Uses and Applications
Access to roof areas is critical to every building maintenance department as HVAC systems and other roof mounted equipment require frequent maintenance and service. BILCO Type GS Roof Hatches provide safe and convenient access to roof areas by means of a fixed interior ladder. Other models are available for ship stair, service stair or equipment access. 


Assembly and Installation
Installation of BILCO roof hatches is simply a matter of placing the hatch over the roof opening and securing it to the roof deck through the holes provided in the base flange. The integral capflashing readily accepts roofing felts for built-up roofing applications, and Bilco's patented Bil-Clip® flashing system simplifies installation in single-ply roofing applications.


Materials and Finishes
Roof hatches are available in 11 gauge (2.3 mm) aluminum construction and feature a polycarbonate dome cover design. Double dome covers are also available.


Codes and Certifications
All BILCO products are designed to provide many years of trouble-free service. Should a part fail to function in normal use within a period of five (5) years - or longer, as indicated - from the date of purchase, a new part will be furnished at no charge. (Electrical motors, smoke detectors and other special equipment carry warranties of the manufacturers of those products.)

Техническая спецификация
  • Уникальная ссылкаnst3320
  • Тип продукцииRoof Hatches
  • Группа продукцииRoof Hatches
  • ТипОбъект (один объект)
  • Дата публикации2015-09-04
  • Номер версии1
Связанные
  • Основной материалСталь
  • Вспомогательный материалАлюминий
  • Разработано вСоединенные Штаты Америки
  • Страна-производительСоединенные Штаты Америки
Классификация
  • Категория BIMobjectСтроительство - Доступные двери и панели
  • Код Uniclass 2015Pr_30_59_36_74
  • Описание Uniclass 2015Roof hatches
  • Код CSI MasterFormat 201407 72 33
  • Заголовок CSI MasterFormat 2014Roof Hatches
  • Номер OmniClass23-17 11 27 17
  • Наименование OmniClassRoof Hatches
  • Код CSI UniFormat IIB3020
  • Заголовок CSI UniFormat IIRoof Openings