Опубликуйте свои продукты
Duda Solar 200 Liter Water Heater Active Split System
Duda Solar - Duda Diesel

Duda Solar 200 Liter Water Heater Active Split System

Split Tank High Pressure Solar Water Heater System Weather Resistant Closed Loop System OG-100 SRCC Certified - Eligible for 30% Government Tax Rebate (Currently good until 2016). For more information on how active solar water heater systems work, please read the Duda Energy Article on Active Solar Water Heating Systems. This Solar System Includes: Duda Solar 14mm heat Pipe Solar Water Collector(s) 45° Stand - Please notify us if you prefer the 37° or slope roof stand (slope surcharges apply), Food grade stainless steel solar water storage tank Working Station (circulation pump, controller, expansion tank, pressure gauge, pressure relief valve, tempering valve), Automatic Air Vent (for purging air from top-most portion of the system), food grade inhibited propylene glycol, Thermostatic mixing valve (for prevention of scalding), Submersible Water pump (for initial air purge/charging of fluid into system).

As Featured on Amazon.com

Cпецификация
  • -20 Duda Solar Vacuum Tubes, Stainless Steel Water Tank, Working Station with Controller & Pump

    -Automatic Air Vent, Submersible Water Pump (for system charging), Thermostatic Mixing Valve

    -2 Gallons of Food Grade Inhibited Propylene Glycol

    -Requires: Plumbing from tank to collector, speaker wire for sensors, other typical plumbing supplies

    -OG-100 SRCC Collector Certified, Eligible for 30% Federal Tax Rebate

Техническая спецификация
  • Уникальная ссылкаDuda-Solar-200-Liter-Water-Heater-Active-Split-System
  • Тип продукцииSolar
  • Группа продукцииWater Heater System
  • ТипДокументация (для ознакомления)
  • Дата публикации2019-02-14
  • Номер версии1
Связанные
  • Основной материалНержавеющая сталь
  • Разработано вСоединенные Штаты Америки
Классификация
  • Категория BIMobjectЭлектричество - Чердак
  • Название по ССКПУ ООНSolar heating units
  • Код ССКПУ ООН40101807
  • Код CSI MasterFormat 201423 56 13
  • Заголовок CSI MasterFormat 2014Heating Solar Collectors
  • Номер OmniClass23-33 53 00
  • Наименование OmniClassSolar Water Heating Equipment