Опубликуйте свои продукты
Product image
Значок коллекции

Series EFAPROTECT - SST Secure от EFAFLEX

With the security doors from EFAFLEX’s EFAPROTECT Series, you can provide maximum protection to the people around you without having to forego the rapidity of an efficient high-speed door. Double-sided automatic locking mechanisms securely close the spiral doors during every closing operation, turning them into a near-insurmountable obstacle. At the same time, our high-speed security doors fit seamlessly into the structure of your building and convince with their excellent opening and closing speeds. Your processes remain quick and efficient while your valuables receive the best protection.

Resistance class RC 4 in accordance with
DIN/TS 18194:2020 – RC 4
Patented technology
Tested and certified by ift Rosenheim
Automatic locking during every closing procedure
Emergency operation by tension springs
Opening speed up to 1.0 m/s
Closing speed up to 0.6 m/s
Up to 250,000 operating cycles p.a.
Standard sizes up to w=4,000 mm x h=5,000 mm

Door type: 306

Коллекция содержит

1 продукты