Опубликуйте свои продукты
Product image
Значок коллекции

Series EX - SRT / SST от EFAFLEX

The high-speed doors in the EFAFLEX EX Series are specially designed for use in potentially explosive atmospheres in accordance with ATEX Directive 2014/34/EU. In this respect, the mechanical explosion protection is aligned to the requirements of the corresponding EX protection zone. All the doors in the EX Series are suitable for use in EX zones 1, 2, 21 and 22, and therefore guarantee the highest levels of safety for employees, products and facilities.

For use in explosion protection zones 1, 2, 21 and 22
Highest wind load capacity
Suitable for external and internal applications
Opening speed up to 1.0 m/s
Closing speed up to 0.5 m/s
Up to 200,000 operating cycles p.a.
Standard sizes up to w=4,000 mm x h=5,000 mm

Door types: 294,284

Коллекция содержит

2 продукты