Product image
Значок коллекции

Series S - SST от EFAFLEX

The EFA-SST high-speed spiral door represents a new generation of industrial doors: perfect insulation, energy-efficient functionality and state-of-the-art technology. During the technical redesign, particular attention was paid to improving the physical properties of the door leaf and optimising functionality, thereby raising the standard of EFAFLEX industrial doors even further.

Max. heat insulation with EFA-THERM® laths
Highest wind load capacity
Top safety devices
Opening speed up to 2.5 m/s
Closing speed up to 1.0 m/s
Up to 400,000 operating cycles p.a.
Standard sizes up to w=10,000 mm x h=12,000 mm

Door types: 261,262,264,268,305,314,276,290,291,292

Коллекция содержит

6 продукты