Опубликуйте свои продукты
Changing table 334 - Combination 2, washing bench center, border height 20 cm, 232x80 cm
Granberg

Changing table 334 - Combination 2, washing bench center, border height 20 cm, 232x80 cm

Series 334 is a wall-mounted nursing table which can be lowered to the floor to enable children to sit themselves on the table. The nursing area can then be raised to a comfortable working height.

Functions and Advantages
  • Moulded nursing table 80 cm with mattress
  • Electrically height adjustable 40 - 112 cm above floor
  • Wall mounted to make cleaning easier
  • Easy-to-use corded hand control
  • Comprehensive built-in safety switch
Standard equipment

- Mattress
- Corded hand control

Standard equipment washing bench
- Mixer with extendable hand shower
- 4 x storage baskets
- Cover sides

Cпецификация
  • Border height
    200 mm

    Operation
    Corded hand control

    Width
    2320 mm

    Depth
    965 mm

    Installation
    Wall-mounted

    Height adjustment

    400 - 1120 mm



    Speed level
    41 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 173 VA (110 V available)

    IP-class
    IPX6

    Safety

    Built-in comprehensive safety switch beneath the entire nursing table



    Material

    Wall panel: Powder coated steel-plate, white alu. rails
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1 Baby



    Warranty
    2 year

    CE
Техническая спецификация
  • Уникальная ссылкаk155
  • Тип продукцииChanging tables
  • Группа продукцииDaycare changing tables
  • ТипОбъект (один объект)
  • Дата публикации2020-11-13
  • Номер версии1
  • Ширина (мм)2320
  • Глубина (мм)965
Связанные
  • Основной материалАлюминий
  • Вспомогательный материалПластик
  • Разработано вШвеция
  • Страна-производительШвеция
Классификация
  • Категория BIMobjectМебель - Мебель
  • Классификация IFCПредмет мебели
  • Название по ССКПУ ООНFurniture and Furnishings
  • Код ССКПУ ООН56
  • Номер OmniClass23-21 00 00
  • Наименование OmniClassFurnishings, Fixtures and Equipment Products
  • Код CSI UniFormat IIE20
  • Заголовок CSI UniFormat IIFURNISHINGS