Опубликуйте свои продукты
Changing table 332 - Combination 1, washing bench right, 147x80 cm
Changing table 332 - Combination 1, washing bench right, 147x80 cm
    Granberg

    Changing table 332 - Combination 1, washing bench right, 147x80 cm

    Baby changing table with an adjustable working height of 73 - 113 cm above the floor. The height can be adjusted quickly (3 cm/sec.) and is safe, because only the carer can set their working height. To lessen the heavy lifting required, there is an option to fit steps to the table so that the child can climb up themselves.

    Functions and Advantages
    • Nursing table with laminate sheet and mattress
    • Electrically height adjustable 73 - 113 cm above floor
    • Free-standing with adjustable feet
    • Easy-to-use programmable table control
    Standard equipment

    - Mattress
    - 2 x storage baskets
    - Extendable ladder
    - Programmable table control

    Standard equipment washing bench
    - Mixer with extendable hand shower
    - 4 x storage baskets
    - Cover sides




    Cпецификация
    • Border height
      55 mm

      Width
      1470 mm

      Depth
      800 mm

      Installation
      Freestanding

      Height adjustment

      730 - 1130 mm



      Speed level
      30 mm / sec.

      Max. user weight
      50 kg

      Electrical connection
      230 V ~ 50 Hz 173 VA (110 V available)

      IP-class
      IP20

      Material

      Motor unit: Anodised aluminium
      Floor frame: Powder coated steel (Grey RAL 9006) with adjustable feet
      Nursing table fittings: Sheet with white high-pressure laminate with solid birch moulding

      Mattress:
      62 cm: (WxD) 530x750x30 mm
      80 cm: (WxD) 710x750x30 mm
      100 cm: (WxD) 910x750x30 mm
      120 cm: (WxD) 1110x750x30 mm

      Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1

      Borders: Solid clear varnished birch



      Warranty
      2 year

      CE
    Техническая спецификация
    • Уникальная ссылкаk188
    • Тип продукцииChanging tables
    • Группа продукцииDaycare changing tables
    • ТипОбъект (один объект)
    • Дата публикации2020-11-13
    • Номер версии1
    • Ширина (мм)1470
    • Глубина (мм)800
    Связанные
    • Основной материалСталь
    • Вспомогательный материалЛаминат
    • Разработано вШвеция
    • Страна-производительШвеция
    Классификация
    • Категория BIMobjectМебель - Мебель
    • Классификация IFCПредмет мебели
    • Название по ССКПУ ООНFurniture and Furnishings
    • Код ССКПУ ООН56
    • Номер OmniClass23-21 00 00
    • Наименование OmniClassFurnishings, Fixtures and Equipment Products
    • Код CSI UniFormat IIE20
    • Заголовок CSI UniFormat IIFURNISHINGS