Опубликуйте свои продукты
TrendVario 6200+ semi-automatic parking system
TrendVario 6200+ semi-automatic parking system
    KLAUS Multiparking

    TrendVario 6200+ semi-automatic parking system

    The premium semi-automatic parking system without a pit that can be driven through. The TrendVario 6200+ can be combined with other TrendVario models. The TrendVario 6200+ can be driven through, which means it can be easily combined with the TrendVario 6100, 6200+ and 6300, as well as the 6100+ and 6300+ (which can also be driven through), as an additional row of parking. As no second access lane is required, this sort of combined parking system enables you to have even more parking spaces within the same floor area. The TrendVario 6200+ accommodates two vehicles, one above the other. The parking spaces are moved vertically and horizontally and transported to the desired position. For maximum operating safety, the access level is secured from the entire system by gates.
    Cпецификация
    • x For independent parking x Can be combined with the TrendVario 6100, 6100+, 6300, 6300+ and 6200+ x 4 rows behind each other and 4 grids next to each other – up to 28 parking spaces are possible x Building height: from 330 cm to 460 cm in 5 cm increments x Pit depth: not required x Vehicle dimensions: height 150 cm to 220 cm, length 500 cm to 530 cm x Usable platform width: 230 cm to 270 cm x Platform load: 2,000 kg per parking space, optionally 2,600 kg or max. 3,000 kg x Horizontal access to all parking levels x Platform coating: StandardGrip, optional AluLongLife or EasyWalk x Operation via SmartChip, SmartPortable or SmartApp
    Техническая спецификация
    • Уникальная ссылкаtrend_vario_6200plus_semi_automatic_parking_system
    • Тип продукцииSemi-automatic parking systems
    • Группа продукцииTrendVario 6000
    • ТипОбъект (один объект)
    • Дата публикации2025-04-30
    • Номер версии1
    Связанные
    • Основной материалСталь
    • Разработано вГермания
    • Страна-производительГермания
    Классификация
    • Категория BIMobjectПроектирование и инфраструктура - Стоянка
    • Классификация IFCСтроительный элемент
    • Номер OmniClass23-23 21 11
    • Наименование OmniClassCar Parking Systems