Menzies Metal Flat Galvanized B Vent is available in sizes between 4″ to 12″. This vent is ideal for flat roof HVAC applications.
• HOTWELD for torch-on and other applications.
• Available in 1″ increment sizes from 4″ to 12″.
• 4” roof flange.
• 8” height.
• Custom sizes available by request.
• Also available in TPO Direct Weld™.
042416
Product Tags:
A Vent Flashing, Aluminum B Vent, B Vent Flashing, C Vent Flashing, Custom B Vent, Fireplace Flashing, Flat B Vent, Furnace Flashing, Gas Pipe Flashing, Hot Weld Flashing, HVAC Vents, Pipe Flashing, Pitch B Vent, Spun B Vent, Storm Collar, Vent Flashing, Vent Pipe Flashing, Ventilation Supplies
Доступно в регионах:
| Северная Америка |
|---|
Канада |
Соединенные Штаты Америки |