Опубликуйте свои продукты
Svall Bench
Nola

Svall Bench

Svall is a generous seating piece with flowing contours and varying seat heights that invite both young and old to play and socialize, as well as rest and pause. Its design is inspired by the playful and colorful pastry treats found in bakeries, featuring swirls, circles, and decorative elements. Svall is comprised of a powder-coated steel frame with wooden slats that provide a soft and embracing sensation. The bench was designed from a child's perspective by Matilda Lindstam during her final year at Carl Malmsten Furniture Studies.

Cпецификация
  • Dimensions and weight:

    Length: 215 cm
    Width: 80 cm
    Height: 50 cm

    Product numbers and combinations:

    U30-50 Svall, Bench

    Append to product number:

    Wood and finish:

    LIN for linax impregnated pine.
    SIOO for sioo:x treatment oak.
    EK for oiled oak.

    Metal surface finish:

    C for any color other than standard, starting cost is added.

    Standard colours: RAL 6025, RAL 3012

    Materials and surface treatments:

    Frame in electro-galvanized and powder-coated steel in RAL 6025 or RAL 3012, gloss 70. Slats in pine or oak.

    Pine

    Nola's pine is of high quality and comes from sustainable forestry. Pine is an environmentally friendly, domestically produced material. Damaged or untreated pine is quite easily attacked by decomposition processes; therefore, it is particularly important to repair damaged surfaces.

    Oak

    Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

    Linax

    After traditional impregnation according to NTR AB, the wood is boiled in a hot linseed oil with or without color pigments under vacuum. The oil is penetrated into the surface on all six sides, which reduces moisture absorption in the wood and gives a dimensionally stable product over time. The result is a dried product with good resistance to rot that also has long maintenance intervals. Linax-impregnated furniture is intended for outdoor environments only.

    SiOO:X treatment

    Sioo:x is a wood protection with environmentally friendly silicon technology. Water-based and biocide-free. We use Sioo mainly for our oak furniture. Sioo:x treatment of is suitable for all woods, outside as well as inside, and gives a light surface without pigments. The surface is UV-resistant, water-repellent and non-stick. Active and preventive action against algae, mould and pests. Also rot-proof, wood-strengthening and fire-retardant. This wood protection provides long durability and easy maintenance.

    Wood oil

    Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

    Steel

    Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated.

    Electrogalvanized

    Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

    Powder coating

    Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

    Assembly and placement:

    Freestanding product that is placed directly on the ground. Surface mount: Can be bolted above ground, to the floor or to a cast-in-place foundation. Bolts not included.

    Maintenance:

    Oiled oak

    Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

    Linax impregnated pine

    Linax is a linseed oil-based impregnation that provides extra long durability in outdoor environments and corresponds to impregnation class AB. The impregnated wood turns gray over time, which means that it should be re-oiled if necessary. Use a linseed-based oil for impregnated materials.

    SiOO:X treatment oak

    Sioo:x-treated products are treated twice upon delivery; once with a wood protection (Premium Träskydd Altan) and once with a surface protection (Premium Ytskydd Altan). Directly after a product has been installed, it should be treated once more with Sioo:x Premium Surface Protection Altan for best durability. After that, every 12 months. The surface protection forms a wear surface, which means that products that are exposed to severe mechanical wear may need to be treated more often than every ten years. The surface treatment has a tested effect according to the standards EN 46 and EN 113.

    For information about the Sioo treatment see the website www.sioox.se.

    Powdercoated steel

    Products that are powder-coated can be touch-up painted with alkyd paint.

Техническая спецификация
  • Уникальная ссылкаsvall-bench
  • Тип продукцииFurniture
  • Группа продукцииBenches
  • ТипОбъект (один объект)
  • Дата публикации2024-08-09
  • Номер версии1
  • Высота (мм)500
  • Ширина (мм)2150
  • Глубина (мм)800
Ссылки
Связанные
  • Основной материалСталь с порошковым покрытием
  • Вспомогательный материалДерево
  • Разработано вШвеция
  • Страна-производительШвеция
Классификация
  • Категория BIMobjectЛандшафтный дизайн - Мебель для улицы
  • Классификация IFCМебель
  • Код CSI MasterFormat 201412 00 00
  • Заголовок CSI MasterFormat 2014Furnishings
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
4.2 из 5 звезд 4.2 (32)
4.5 из 5 звезд 4.5 (37)
4.3 из 5 звезд 4.3 (82)