Опубликуйте свои продукты
Inline Fans OIF Series
Inline Fans OIF Series
Inline Fans OIF Series
Inline Fans OIF Series
Inline Fans OIF Series
Inline Fans OIF Series
Inline Fans OIF Series
Inline Fans OIF Series
    Ortech Industries

    Inline Fans OIF Series

    4" to 12" inch duct inline fan designed for commercial and residential use, offering 100% speed controllability for precise airflow management and versatile ventilation performance.

    HIGHLIGHTS

    • CSA compliant – Meets CSA C22.2 No.113 standard clause 12 for dryer exhaust duct power ventilators
    • Efficient motor system – High-performance external rotor motor and impeller for quiet, energy-saving operation
    • Maintenance-free bearings – Permanently lubricated ball bearings require no upkeep
    • Versatile installation – Suitable for high static pressure applications and easy to install
    • Wide temperature range – Operates reliably from -10°C to +80°C
    • Durable housing – Constructed with painted cold-rolled steel for long-lasting performance

    MODEL NAME
    OIF4-140, OIF5-190, OIF6-260, OIF8-560, OIF10-670, OIF12-880


    Cпецификация
    • OIF4-140 (STATIC PRESSURE TABLE)

      0.00 SP0.10 SP0.20 SP0.30 SP0.40 SP0.50 SP0.60 SP0.80 SP0.90 SP1.00 SP
      152.00 CFM141.00 CFM126.00 CFM111.00 CFM96.00 CFM85.00 CFM70.00 CFM33.00 CFM18.00 CFM0.00 CFM

      OIF5-190 (STATIC PRESSURE TABLE)

      0.00 SP0.10 SP0.20 SP0.30 SP0.40 SP0.52 SP0.64 SP0.76 SP0.90 SP1.10 SP
      222.00 CFM200.00 CFM181.00 CFM161.00 CFM139.00 CFM118.00 CFM93.00 CFM69.00 CFM41.00 CFM0.00 CFM

      OIF6-260 (STATIC PRESSURE TABLE)

      0.00 SP0.10 SP0.20 SP0.30 SP0.40 SP0.60 SP0.80 SP1.00 SP1.10 SP1.30 SP
      238.00 CFM221.00 CFM199.00 CFM175.00 CFM155.00 CFM119.00 CFM85.00 CFM44.00 CFM19.00 CFM0.00 CFM

      OIF8-560 (STATIC PRESSURE TABLE)

      0.00 SP0.20 SP0.40 SP0.60 SP0.80 SP1.00 SP1.20 SP1.44 SP1.64 SP1.72 SP
      425.00 CFM383.00 CFM345.00 CFM303.00 CFM259.00 CFM220.00 CFM172.00 CFM110.00 CFM49.00 CFM0.00 CFM

      OIF10-670 (STATIC PRESSURE TABLE)

      0.00 SP0.20 SP0.40 SP0.60 SP0.80 SP1.00 SP1.30 SP1.68 SP1.92 SP2.50 SP
      566.00 CFM513.00 CFM457.00 CFM396.00 CFM333.00 CFM274.00 CFM210.00 CFM139.00 CFM95.00 CFM0.00 CFM

      OIF12-880 (STATIC PRESSURE TABLE)

      0.00 SP0.20 SP0.40 SP0.60 SP0.80 SP1.00 SP1.45 SP2.00 SP2.40 SP3.00 SP
      767.00 CFM682.00 CFM566.00 CFM413.00 CFM300.00 CFM238.00 CFM173.00 CFM92.00 CFM53.00 CFM0.00 CFM
    Техническая спецификация
    • Уникальная ссылкаinline-fans-oif-series
    • Тип продукцииHVAC
    • Группа продукцииInline Fans
    • ТипОбъект (один объект)
    • Дата публикации2024-01-03
    • Номер версии1
    Классификация
    • Категория BIMobjectВентиляция и кондиционирование воздуха - Механическая вентиляция
    • Классификация IFCВентилятор
    • Код ETIMEC000532
    • Название ETIMFan
    • Код Uniclass 2015Pr_65_67_29
    • Описание Uniclass 2015Fans
    • Код CSI MasterFormat 201423 34 00
    • Заголовок CSI MasterFormat 2014HVAC Fans
    • Номер OmniClass23-33 31 19
    • Наименование OmniClassFans