Опубликуйте свои продукты
Renogy RNG-KIT-PREMIUM800D-RVR40 800 Watt 24 Volt Solar Premium Kit
Renogy

Renogy RNG-KIT-PREMIUM800D-RVR40 800 Watt 24 Volt Solar Premium Kit

Take command of your power system with a Renogy Premium Solar Kit. If efficiency and reliability are your primary request, the Renogy Premium Solar Kit is your choice. Includes the new Compact Design 100W Mono Solar Panel which is not only sleek in size, weight, and color but are made of the highest efficiency solar cells that Renogy has to offer.

The included Rover 20A/40A Li MPPT Solar Charge Controller features Maximum Power Point Tracking technology, which increase charging efficiency. For convenience, this kit also consists of mounting Z-Brackets, one Adaptor Kit, one Tray Cable, fusing components for your controller and battery protection, and a Bluetooth module allows for remote monitoring and parameter changes directly via the Renogy BT app.

This Premium Kit is perfect for installation on an RV, boat, or camper. It can also be installed in a ground mount system next to an off-grid campsite.

As Featured on Amazon.com

Cпецификация
  • RENOGY 100W MONOCRYSTALLINE SOLAR PANEL

    Maximum Power: 100W

    Maximum System Voltage:600V DC

    Open-Circuit Voltage (Voc): 21.6V

    Short-Circuit Current (Isc): 6.24A

    Optimum Operating Voltage (Vmp): 17.9V

    Optimum Operating Current (Imp): 5.72A

    Weight: 16.5lbs

    Dimensions: 42.2 X 19.6 X 1.38 inches

    RENOGY SOLAR MC4 BRANCH CONNECTORS MMF+FFM PAIR 

    Withstanding voltage: 1000V DC(TUV), 600V(UL) 

    Protection Class: Class II 

    Protection Degree: IP67, mated 

    Insulation Material: PC/PA 

    Temperature Range: -40F to 194F

    RENOGY 20A MC4 FUSE HOLDER W/FUSE

    Rated Current: 20A

    Rated Voltage: 1000 V DC

    Contact Material: Copper, Silver Plated

    Replaceable Fuse: Cylindrical PV Fuse (10x38mm)

    ROVER LI 40A MPPT SOLAR CHARGE CONTROLLER

    Rated Battery Current: 40A

    Rated Load Current:20A

    Max. PV Input Short Current: 50A

    Max. Battery Voltage: 32V

    Max Solar Input Voltage: 100VDC

    Charge circuit voltage drop: ≤ 0.26V

    Discharge circuit voltage drop: ≤ 0.15V

    Working Temperature: -35C to +45C

    Max Terminal Size: 8AWG

    Rated Load Current: 10% to 90% NC

    Overall Dimension: 9.37 x 6.81 x 2.85 in

    Net Weight: 4.41 lb.

Техническая спецификация
  • Уникальная ссылкаRenogy-RNG-KIT-PREMIUM800D-RVR40-800-Watt-24-Volt-Solar-Premium-Kit
  • Тип продукцииSolar
  • Группа продукцииSolar Kit
  • ТипДокументация (для ознакомления)
  • Дата публикации2019-02-10
  • Номер версии1
Связанные
  • Разработано вСоединенные Штаты Америки
Классификация
  • Категория BIMobjectЭлектричество - Чердак
  • Название по ССКПУ ООНSolar generators
  • Код ССКПУ ООН26111607
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Наименование OmniClassSolar Panels