Опубликуйте свои продукты
Skoga Bath 80
Svedbergs

Skoga Bath 80

New Skoga is easier to carry, install, adjust

according to the conditions of your bathroom. reversible
doors simplify and make handling easier.
There are many models to choose from
for example, bathtub, corner and wall. The series does
most possible in both small and large
the bathroom with its different widths and heights.
In addition to smart models, there are among other things
many different glasses and handles to choose from
the same color and design as other details
to create a whole in the bathroom. Skoga
bathtub screen wall consists of an opening bar
door with transparent sealing strip against
tub edge. Tempered safety glass 6 mm.
Wall profile allows

Техническая спецификация
  • Уникальная ссылкаSkoga_B_80
  • Тип продукцииSkoga
  • Группа продукцииShower Screen
  • ТипОбъект (один объект)
  • Дата публикации2019-10-09
  • Номер версии1
  • Высота (мм)1412
  • Ширина (мм)800
  • Глубина (мм)6
Связанные
  • Основной материалСтекло
  • Разработано вШвеция
  • Страна-производительШвеция
Классификация
  • Категория BIMobjectСантехника - Душевые
  • Классификация IFCПредмет мебели
  • Код Uniclass 2015Pr_40_20_06_79
  • Описание Uniclass 2015Shower enclosures