Опубликуйте свои продукты
Uni-Solar PVL-136 Power Bond 24 Volt Flexible Solar Panel
Uni-Solar

Uni-Solar PVL-136 Power Bond 24 Volt Flexible Solar Panel

Simple easy peel and stick installation. Ideal for metal roof. RV/Boat, Home and Commercial applications. Battery charging or grid-tied solar systems. Flexible thin film solar panels. Low Light Performance. Each UNI-SOLAR module utilizes triple-junction amorphous silicon solar cells. The blue, green, and red light of the sun is absorbed in different layers of the cell, yielding higher energy production, especially at low insolation levels and under diffused light. Shadow Tolerant. By-pass diodes are connected across each cell allowing the laminates to produce electricity even when partially shaded or soiled. High Temp Performance. In real-world conditions module temperatures can be up to 185 degrees. The performance of crystalline silicon cells declines significantly in high temperatures, while UNI-SOLAR amorphous silicon technology does not. 24v DC, 18 feet long by 15.5 inch wide. Made in USA. As Featured on Amazon.com

Cпецификация
    • Easy to install adhered directly to metal roofing pans, no racking system is required, laminates and metal roofing can be installed in one step.
    • Lightweight and durable.
    • Powerbond, flexible solar panel. Peel & Stick.
    • Measures 216-inches in length by 15.5-inches width by 0.2-inches in height.
    • Product Dimensions: 216 x 0 x 15.5 inches
    • Item Weight: 17 pounds
Техническая спецификация
  • Уникальная ссылкаUni-Solar-PVL-136-Power-Bond-24-Volt-Flexible-Solar-Panel
  • Тип продукцииSolar
  • Группа продукцииSolar Panel
  • ТипДокументация (для ознакомления)
  • Дата публикации2019-02-07
  • Номер версии1
Связанные
  • Разработано вСоединенные Штаты Америки
Классификация
  • Категория BIMobjectЭлектричество - Чердак
  • Название по ССКПУ ООНPower sources
  • Код ССКПУ ООН2610
  • Код CSI MasterFormat 201448 14 13
  • Заголовок CSI MasterFormat 2014Solar Energy Collectors
  • Номер OmniClass23-19 25 11 19 15
  • Наименование OmniClassSolar Panels

Доступно в регионах:

Северная Америка
Соединенные Штаты Америки

Похожие продукты

4.0 из 5 звезд 4.0 (26)
4.0 из 5 звезд 4.0 (14)
4.3 из 5 звезд 4.3 (18)