Опубликуйте свои продукты
BIMobject
BIMobjectBIMobject
Опубликуйте свои продукты
  • Главная страница
  • Брэнды
  • UP STRAW - Interreg NWE
Логотип бренда

UP STRAW - Interreg NWE

In order to develop the use of straw in public and private procurement, the European UP STRAW program was managed by the CNCP (National Center for Construction in Paille) and its French partner Odéys.

As part of this project, 12 walls representative of straw construction were designed and documented by the companies Eco-Etudes et (jö), MARG'ECO BIM, Miga arquitectura.

These walls are easily used by those involved in the construction industry in order to design and build straw buildings with contemporary digital tools.

The descriptions of these walls, described in 3D and commented on in French, English and Spanish, contain the list of materials used, the environmental and thermal performance levels estimated with the cocon-bim software.

This information is described by reading sheets (.pdf, docx format) and available in “BIM files” (skp, rvt, pln format) which can be imported into software such as Archicad, ArchLine, Sketchup, Revit, etc.) .

The Center National de la Construction Paille (CNCP-Feuillette) is an association created in 2013 whose purpose is to safeguard the architectural heritage of the Feuillette house and its shed, the first insulated straw wood-frame house known to date. A national and European resource and exchange center, it participates in the promotion and enhancement of straw material, develops training, research and development actions in the construction of green buildings.

  • Веб-сайт
  • cncp-feuillette.fr/
  • Адрес
  • 69, bis rue des déportés et internés de la Résistance Montargis 45200 France
  • Тел.:
  • +33 9 81 01 88 30

Новейшая продукция

Просмотреть все 12 товаровBIMobject
изображение для  Straw bale infill roof
UP STRAW - Interreg NWE Straw bale infill roof
изображение для Straw infill insulation over roof structure
UP STRAW - Interreg NWE Straw infill insulation over roof structure
изображение для Straw bale infill  terrace roof
UP STRAW - Interreg NWE Straw bale infill terrace roof
изображение для Straw infill wall & Outdoor shifted simple wood frame structure
UP STRAW - Interreg NWE Straw infill wall & Outdoor shifted simple wood frame structure
изображение для Straw infill wall & Indoor shifted simple wood frame structure
UP STRAW - Interreg NWE Straw infill wall & Indoor shifted simple wood frame structure
изображение для Straw infill wall with double wood frame structure (GREB).
UP STRAW - Interreg NWE Straw infill wall with double wood frame structure (GREB).
2.4 из 5 звезд 2.4 (7)

Для производителей

  • Общие сведения
  • Что мы делаем
  • Разработка BIM-контента
  • Что такое BIM?

О компании

  • Компания
  • Контакты
  • Карьера
  • Инвесторы

Юридические вопросы

  • Условия предоставления услуг
  • Политика конфиденциальности (GDPR)
  • Уведомление о конфиденциальности для жителей Калифорнии
  • Кодекс поведения
Русский
chevron down
Настройки файлов cookie
Facebook
Linkedin
Pinterest
Twitter
Youtube
Instagram
BIMobject logo© Авторские права 2026. Все права защищены.