FusionAir Smart Sensor
ABB

FusionAir Smart Sensor

The ABB FusionAir Smart Sensor series provides a slim, compact, and visually appealing room control display with a high-definition capacitive touch backlit LCD display for use with ABB’s Cylon® FLXeon and CB Line BACnet® field controllers. The intelligent temperature and humidity sensor allow users to view and adjust selected parameters within the field controller to which it is connected. Other sensing options available for integration with the CXproᴴᴰ control strategy are CO₂ or Volatile Organic Compound (VOC) sensing, and contacts for the addition of Passive Infra-Red (PIR) occupancy detection. The ABB FusionAir Smart Sensor display can be used to view control parameters and adjust HVAC, lighting and sunblind set points for the connected controller. The ABB FusionAir Smart Sensor can be installed as part of a multi sensor application for larger spaces or multiple room connection. The system can also provide a Safe Indoor Environment against pandemic-causing viruses (such as Covid-19) through offering a patented* safe touch-free user interaction with the sensor which gives clear feedback of the safety status in a room.
Specifikime teknike
  • Referencë unikeFusionAirSeries
  • Familja e produkteveFusion Air Series
  • Grupi i produkteveSensor
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-05-16
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Sensore
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC010035
  • Emri ETIMRoom sensor relative humidity/temp. active
  • OmniClass Number23-27 11 11 23
  • OmniClass TitleTemperature Sensors